ZHCSQL8B june 2022 – june 2023 AM620-Q1 , AM623 , AM625 , AM625-Q1
PRODUCTION DATA
SIGNAL NAME [1] | PIN TYPE [2] | DESCRIPTION [3] | ALW PIN [4] | AMC PIN [4] |
---|---|---|---|---|
MCASP2_ACLKR | IO | MCASP Receive Bit Clock | AA18, U24 | P20, U15 |
MCASP2_ACLKX | IO | MCASP Transmit Bit Clock | AC20, B15, T24 | C13, N19, V16 |
MCASP2_AFSR | IO | MCASP Receive Frame Sync | AB20, U25 | P19, Y20 |
MCASP2_AFSX | IO | MCASP Transmit Frame Sync | A15, AD21, T22 | B14, N17, W17 |
MCASP2_AXR0 | IO | MCASP Serial Data (Input/Output) | AC21, C15, R24 | B13, N20, Y19 |
MCASP2_AXR1 | IO | MCASP Serial Data (Input/Output) | AD23, E15, R25 | A15, N21, V18 |
MCASP2_AXR2 | IO | MCASP Serial Data (Input/Output) | AE23, T25 | M17, W18 |
MCASP2_AXR3 | IO | MCASP Serial Data (Input/Output) | AD22, R21 | N18, W19 |
MCASP2_AXR4 | IO | MCASP Serial Data (Input/Output) | AA19, M25 | K19, Y21 |
MCASP2_AXR5 | IO | MCASP Serial Data (Input/Output) | AE21, N23 | L19, Y18 |
MCASP2_AXR6 | IO | MCASP Serial Data (Input/Output) | N24, Y18 | AA20, L20 |
MCASP2_AXR7 | IO | MCASP Serial Data (Input/Output) | AB20, N25 | L21, Y20 |
MCASP2_AXR8 | IO | MCASP Serial Data (Input/Output) | AA18, P24 | M21, U15 |
MCASP2_AXR9 | IO | MCASP Serial Data (Input/Output) | P22 | L17 |
MCASP2_AXR10 | IO | MCASP Serial Data (Input/Output) | P21 | L18 |
MCASP2_AXR11 | IO | MCASP Serial Data (Input/Output) | R23 | M20 |
MCASP2_AXR12 | IO | MCASP Serial Data (Input/Output) | N20 | K18 |
MCASP2_AXR13 | IO | MCASP Serial Data (Input/Output) | M22 | J19 |
MCASP2_AXR14 | IO | MCASP Serial Data (Input/Output) | M21 | J18 |
MCASP2_AXR15 | IO | MCASP Serial Data (Input/Output) | L21 | H17 |