ZHCSIL0E april 2008 – august 2023 AM26LV32E
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
VIT+ | Positive-going input threshold voltage, differential input | 0.2 | V | ||||
VIT– | Negative-going input threshold voltage, differential input | –0.2 | V | ||||
Vhys | Input hysteresis (VIT+ – VIT–) | 35 | mV | ||||
VIK | Input clamp voltage, G and G | II = –18 mA | –1.5 | V | |||
VOH | High-level output voltage | VID = 200 mV, IOH = –5 mA | 2.4 | 3.2 | V | ||
VID = 200 mV, IOH = –100 μA | VCC – 0.1 | ||||||
VOL | Low-level output voltage | VID = –200 mV, IOL = 5 mA | 0.17 | 0.5 | V | ||
VID = –200 mV, IOL = 100 μA | 0.1 | ||||||
IOZ | High-impedance state output current | VO = VCC or GND | ±50 | μA | |||
Ioff | Output current with power off | VCC = 0 V, VO = 0 or 5.5 V | ±100 | μA | |||
II | Line input current | Other input at 0 V | VI = 10 V | 1.5 | mA | ||
VI = –10 V | –2.5 | ||||||
II | Enable input current, G and G | VI = VCC or GND | ±1 | μA | |||
ri | Input resistance | VIC = –7 V to 7 V, Other input at 0 V | 4 | 17 | kΩ | ||
ICC | Supply current (total package) | G, G = VCC or GND, No load, Line inputs open | 8 | 17 | mA | ||
Cpd | Power dissipation capacitance | One channel | 150 | pF |