ZHCSIL0E april 2008 – august 2023 AM26LV32E
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP(1) | MAX | UNIT | |
---|---|---|---|---|---|---|
tPLH | Propagation delay time, low- to high-level output | See Figure 7-1 | 8 | 16 | 26 | ns |
tPHL | Propagation delay time, high- to low-level output | 8 | 16 | 26 | ns | |
tt | Transition time | See Figure 7-1 | 5 | ns | ||
tPZH | Output-enable time to high-level | See Figure 7-2 | 17 | 40 | ns | |
tPZL | Output-enable time to low-level | See Figure 7-2 | 10 | 40 | ns | |
tPHZ | Output-disable time from high-level | See Figure 7-2 | 20 | 40 | ns | |
tPLZ | Output-disable time from low-level | See Figure 7-2 | 16 | 40 | ns | |
tsk(p) | Pulse skew | See Figure 7-1 Figure 7-2 | 4 | 6 | ns | |
tsk(o) | Pulse skew | See Figure 7-1 Figure 7-2 | 4 | 6 | ns | |
tsk(pp) | Pulse skew (device to device) | See Figure 7-1 Figure 7-2 | 6 | 9 | ns | |
f(max) | Maximum operating frequency | See Figure 7-1 | 32 | MHz |