ZHCSI02I May 1995 – April 2024 AM26LV31
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
PARAMETER | TEST CONDITIONS | MIN | TYP(1) | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
tPLH | Propagation delay time, low- to high-level output | See Figure 6-2 | 4 | 8 | 20 | ns | |
tPHL | Propagation delay time, high- to low-level output | 4 | 8 | 20 | ns | ||
tt | Transition time (tr or tf) | 3 | ns | ||||
SR | Slew rate, single-ended output voltage | See Note (2) and Figure 6-2 | 0.3 | 1 | V/ns | ||
tPZH | Output-enable time to high level | See Figure 6-3 | 10 | 20 | ns | ||
tPZL | Output-enable time to low level | See Figure 6-4 | 10 | 20 | ns | ||
tPHZ | Output-disable time from high level | See Figure 6-3 | 10 | 20 | ns | ||
tPLZ | Output-disable time from low level | See Figure 6-4 | 10 | 20 | ns | ||
tsk(p) | Pulse skew | f = 32MHz, | See Note (3) | 0.5 | 3 | ns | |
tsk(o) | Skew limit | f = 32MHz | 3 | ns | |||
tsk(lim) | Skew limit (device to device) | f = 32 MHz, | See Note (4) | 3 | ns |