ZHCSFE1B June 2016 – August 2017 ADS8920B , ADS8922B , ADS8924B
PRODUCTION DATA.
This register controls the middle eight bits of the output pattern when DATA_VAL = 1b; see Figure 101.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
PATN_MID_BITS | |||||||
R/W-00000000b |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-0 | PATN_MID_BITS | R/W | 00000000b | 8 middle bits of the output pattern |