ZHCSKR7A February 2020 – February 2020 ADS8355
PRODUCTION DATA.
MIN | MAX | UNIT | |
---|---|---|---|
AVDD to REFGND_x(2) or GND | –0.3 | 6 | V |
DVDD to GND | –0.3 | 6 | V |
Analog (AINP_x and AINM_x)(3) and reference input (REFIO_x) voltage with respect to REFGND_x | REFGND_x – 0.3 | AVDD + 0.3 | V |
Digital input voltage with respect to GND | GND – 0.3 | DVDD + 0.3 | V |
REFGND_x | GND – 0.3 | GND + 0.3 | V |
Input current to any pin except supply pins | –10 | 10 | mA |
Junction temperature, TJ | –40 | 125 | °C |
Storage temperature, Tstg | –65 | 150 | °C |