ZHCSJ89B January 2019 – July 2022 ADS8353-Q1
PRODUCTION DATA
Table 7-11 lists the memory-mapped registers for the ADS8353-Q1 registers. Consider any register offset addresses not listed in Table 7-11 as reserved locations and, therefore, do not modify the register contents.
Offset | Acronym | Register Name | Section |
---|---|---|---|
0h | CFR | CFR register | Section 7.6.1.1 |
2h | REFDAC | REFDAC register | Section 7.6.1.2 |
Complex bit access types are encoded to fit into small table cells. Table 7-12 shows the codes that are used for access types in this section.
Access Type | Code | Description |
---|---|---|
Read Type | ||
R | R | Read |
Write Type | ||
W | W | Write |
Reset or Default Value | ||
-n | Value after reset or the default value |
CFR is shown in Figure 7-13 and described in Table 7-13.
Return to Summary Table.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
WRITE_READ_CFR[3:0] | RD_CLK_ MODE | RD_DATA_ LINES | INPUT_RANGE | RESERVED | |||
R/W-0000b | R/W-0b | R/W-0b | R/W-0b | R/W-0b | |||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
INM_SEL | REF_SEL | STANDBY | RD_DATA_ FORMAT | 0[3:0] | |||
R/W-0b | R/W-0b | W-0b | R/W-0b | R/W-0000b | |||
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15-12 | WRITE_READ_CFR[3:0] | R/W | 0000b | These bits select the user-programmable register. 0011b = Select this combination to read the CFR register 1000b = Select this combination to write to CFR register and enable bits 11:0 |
11 | RD_CLK_MODE | R/W | 0b | This bit must be set to 0 (default). |
10 | RD_DATA_LINES | R/W | 0b | This bit provides data line selection for the serial interface. 0b = Use SDO_A to output ADC_A data and SDO_B to output of ADC_B data (default) 1b = Use only SDO_A to output of ADC_A data followed by ADC_B data |
9 | INPUT_RANGE | R/W | 0b | This bit selects the maximum input range for the ADC as a function of the reference voltage provided to the ADC. See the GUID-CBE1524F-2539-46D4-B41F-75B4A578EFEE.html#TITLE-SBAS931SBAS5566655 section for more details. 0b = FSR equals VREF 1b = FSR equals 2 × VREF |
8 | RESERVED | R/W | 0b | This bit must be set to 0 (default). |
7 | INM_SEL | R/W | 0b | This bit selects the voltage to be externally connected to the INM pin. 0b = INM must be externally connected to the GND potential (default) 1b = INM must be externally connected to the FSR_ADC_x / 2 |
6 | REF_SEL | R/W | 0b | This bit selects the ADC reference voltage source. See the GUID-17C4A85F-2C6C-4B5D-A11B-CB91BD0722AC.html#TITLE-SBAS931SBAS5564074 section for more details. 0b = Use external reference (default) 1b = Use internal reference |
5 | STANDBY | W | 0b | This bit is used by the device to enter or exit STANDBY mode. See the GUID-10091C13-2FE1-418B-B1F7-59449A1F4EFA.html#TITLE-SBAS931SBAS5564969 section for more details. |
4 | RD_DATA_FORMAT | R/W | 0b | This bit selects the output data format. 0b = Output is in straight binary format (default) 1b = Output is in two's complement format |
3-0 | 0[3:0] | R/W | 0000b | These bits must be set to 0 (default). |
REFDAC is shown in Figure 7-14 and described in Table 7-14.
Return to Summary Table.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
WRITE_READ_REFDAC[3:0] | D[8:0] | ||||||
R/W-0000b | R/W-000000000b | ||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
D[8:0] | RESERVED | ||||||
R/W-000000000b | R/W-000b | ||||||
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15-12 | WRITE_READ_REFDAC[3:0] | R/W | 0000b | These bits select the configurable register address. |
11-3 | D[8:0] | R/W | 000000000b | Data to program the individual DAC output voltage. |
2-0 | RESERVED | R/W | 000b | This bit must be set to 0 (default). |
REFDAC_x VALUE (Bits 11:3 in Hex) | B[2:0] | Typical DAC_x OUPTUT VOLTAGE (V)#SBAS5574534 | |||
---|---|---|---|---|---|
1FF (default) | 000 | 2.5000 | |||
1FE | 000 | 2.4989 | |||
1FD | 000 | 2.4978 | |||
— | — | — | |||
1D7 | 000 | 2.45 | |||
— | — | — | |||
1AE | 000 | 2.40 | |||
— | — | — | |||
186 | 000 | 2.35 | |||
— | — | — | |||
15D | 000 | 2.30 | |||
— | — | — | |||
134 | 000 | 2.25 | |||
— | — | — | |||
10C | 000 | 2.20 | |||
— | — | — | |||
0E3 | 000 | 2.15 | |||
— | — | — | |||
0BA | 000 | 2.10 | |||
— | — | — | |||
091 | 000 | 2.05 | |||
— | — | — | |||
069 | 000 | 2.00 | |||
— | — | — | |||
064 to 000 | 000 | Do not use |