ZHCSJC0 January 2019 ADS1260-Q1 , ADS1261-Q1
ADVANCE INFORMATION for pre-production products; subject to change without notice.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
MUXP[3:0] | MUXN[3:0] | ||||||
R/W-Fh | R/W-Fh |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7:4 | MUXP[3:0] | R/W | Fh |
Positive Input Multiplexer Select the positive multiplexer input. 0000: AINCOM 0001: AIN0 0010: AIN1 0011: AIN2 0100: AIN3 0101: AIN4 0110: AIN5 ( ADS1261-Q1 only) 0111: AIN6 ( ADS1261-Q1 only) 1000: AIN7 ( ADS1261-Q1 only) 1001: AIN8 ( ADS1261-Q1 only) 1010: AIN9 ( ADS1261-Q1 only) 1011: Internal temperature sensor positive 1100: Internal (AVDD - AVSS) / 4 positive 1101: Internal (DVDD / 4) positive 1110: Inputs open 1111: Internal connection to VCOM (default) |
3:0 | MUXN[3:0] | R/W | Fh |
Negative Input Multiplexer Select the negative multiplexer input. 0000: AINCOM 0001: AIN0 0010: AIN1 0011: AIN2 0100: AIN3 0101: AIN4 0110: AIN5 ( ADS1261-Q1 only) 0111: AIN6 ( ADS1261-Q1 only) 1000: AIN7 ( ADS1261-Q1 only) 1001: AIN8 ( ADS1261-Q1 only) 1010: AIN9 ( ADS1261-Q1 only) 1011: Internal temperature sensor negative 1100: Internal (AVDD - AVSS) / 4 negative 1101: Internal (DVDD / 4) negative 1110: All inputs open 1111: Internal connection to VCOM (default) |