ZHCSJC0 January 2019 ADS1260-Q1 , ADS1261-Q1
ADVANCE INFORMATION for pre-production products; subject to change without notice.
The register map consists of 19, one-byte registers. Collectively, the registers are used to configure the ADC to the desired operating mode. Access the registers by using the RREG and WREG (read-register and write-register) commands. Register data are accessed one register byte at a time for each command operation. At power-on or device reset, the registers are reset to the default values, as shown in the Default column of Table 29. Writing new data to certain registers causes the ADC conversion in progress to restart. These registers are listed in the Restart column in Table 29.
Register-write access is enabled or disabled by the UNLOCK and LOCK commands, respectively. The default mode is register UNLOCK. See the LOCK Command section for more details.
(rrh) | REGISTER | DEFAULT | RESTART | BIT 7 | BIT 6 | BIT 5 | BIT 4 | BIT 3 | BIT 2 | BIT 1 | BIT 0 |
---|---|---|---|---|---|---|---|---|---|---|---|
00h | ID | xxh | DEV_ID[3:0] | REV_ID[3:0] | |||||||
01h | STATUS | 01h | LOCK | CRCERR | PGAL_ALM | PGAH_ALM | REFL_ALM | DRDY | CLOCK | RESET | |
02h | MODE0 | 24h | Yes | DR[4:0] | FILTER[2:0] | ||||||
03h | MODE1 | 01h | Yes | 0 | CHOP[1:0] | CONVRT | DELAY[3:0] | ||||
04h | MODE2 | 00h | GPIO_CON[3:0] | GPIO_DIR[3:0] | |||||||
05h | MODE3 | 00h | PWDN | STATENB | CRCENB | SPITIM | GPIO_DAT[3:0] | ||||
06h | REF | 05h | Yes | 0 | 0 | 0 | REFENB | RMUXP[1:0] | RMUXN[1:0] | ||
07h | OFCAL0 | 00h | OFC[7:0] | ||||||||
08h | OFCAL1 | 00h | OFC[15:8] | ||||||||
09h | OFCAL2 | 00h | OFC[23:16] | ||||||||
0Ah | FSCAL0 | 00h | FSC[7:0] | ||||||||
0Bh | FSCAL1 | 00h | FSC[15:8] | ||||||||
0Ch | FSCAL2 | 40h | FSC[23:16] | ||||||||
0Dh | IMUX | FFh | IMUX2[3:0] | IMUX1[3:0] | |||||||
0Eh | IMAG | 00h | IMAG2[3:0] | IMAG1[3:0] | |||||||
0Fh | RESERVED | 00h | 00h | ||||||||
10h | PGA | 00h | Yes | BYPASS | 0 | 0 | 0 | 0 | GAIN[2:0] | ||
11h | INPMUX | FFh | Yes | MUXP[3:0] | MUXN[3:0] | ||||||
12h | INPBIAS | 00h | Yes | 0 | 0 | 0 | VBIAS | BOCSP | BOCS[2:0] |