The following application curves demonstrate performance and results only of the ADC. The amplifier front-end is not included in these measurements. The following configurations and measurements are shown in #SLVSEN94575 to #SLVSEN97797:
- 12-bit, 5-GSPS, single-channel oscilloscope using JMODE0 (8 lanes at 10 Gbps)
- Idle-channel noise (no input)
- 40-MHz, square-wave time domain
- 200-MHz, sine-wave time domain
- 200-MHz, sine-wave frequency domain (FFT)
- 12-bit, 2.5-GSPS, dual-channel oscilloscope using JMODE2 (8 lanes at 10 Gbps)
- Idle-channel noise (no input)
- 40-MHz, square-wave (channel B) and 200-MHz, sine-wave (channel A) time domain
- 40-MHz, square-wave (channel B) time domain and 200-MHz, sine-wave (channel A) frequency domain (FFT)
Figure 8-6 Idle-Channel Noise (No Input) for 5-GSPS, Single-Channel Oscilloscope Figure 8-8 200-MHz, Sine-Wave Time Domain for 5-GSPS, Single-Channel Oscilloscope Figure 8-10 Idle-Channel Noise (No Input) for 2.5-GSPS, Dual-Channel Oscilloscope Figure 8-12 200-MHz, Sine-Wave (Channel A) Frequency Domain (FFT) and 40-MHz, Square-Wave (Channel B) Time Domain for 5-GSPS, Single-Channel Oscilloscope Figure 8-7 40-MHz, Square-Wave Time Domain for 5-GSPS, Single-Channel Oscilloscope Figure 8-9 200-MHz, Sine-Wave Frequency Domain (FFT) for 5-GSPS, Single-Channel Oscilloscope Figure 8-11 200-MHz, Sine-Wave (Channel A) and 40-MHz, Square-Wave (Channel B) Time Domain for 5-GSPS, Single-Channel Oscilloscope