Short transport test patterns send a
predefined octet format that repeats every frame. In the ADC12DJ5200RF, all
JMODE configurations that have an N' value of 8 or 12 use the short transport test
pattern. The N' = 8 short transport test pattern is shown in #GUID-394E294E-B790-49AA-AA17-19068AB2348D/SLVSEN96133. The N' = 12 test patterns are shown in #GUID-394E294E-B790-49AA-AA17-19068AB2348D/SLVSEN94308, #GUID-394E294E-B790-49AA-AA17-19068AB2348D/SLVSEN92245 and #GUID-394E294E-B790-49AA-AA17-19068AB2348D/SLVSEN92245_S4 which cover different values of F and S. All applicable lanes are shown, however
only the enabled lanes (lowest indexed) for the configured JMODE are used.
Table 7-59 Short Transport Test Pattern
for N' = 8 Modes (Length = 2 Frames)
FRAME |
0 |
1 |
DA0 |
0x00 |
0xFF |
DA1 |
0x01 |
0xFE |
DA2 |
0x02 |
0xFD |
DA3 |
0x03 |
0xFC |
DB0 |
0x00 |
0xFF |
DB1 |
0x01 |
0xFE |
DB2 |
0x02 |
0xFD |
DB3 |
0x03 |
0xFC |
Table 7-60 Short Transport Test Pattern
for N' = 12, F = 8 Modes (Length = 1 Frame)
OCTET |
0 |
1 |
2 |
3 |
4 |
5 |
6 |
7 |
NIBBLE |
0 |
1 |
2 |
3 |
4 |
5 |
6 |
7 |
8 |
9 |
10 |
11 |
12 |
13 |
14 |
15 |
DA0 |
0xF01 |
0xF02 |
0xF03 |
0xF04 |
0xF05 |
T |
DA1 |
0xE11 |
0xE12 |
0xE13 |
0xE14 |
0xE15 |
T |
DA2 |
0xD21 |
0xD22 |
0xD23 |
0xD24 |
0xD25 |
T |
DA3 |
0xC31 |
0xC32 |
0xC33 |
0xC34 |
0xC35 |
T |
DA4 |
0xB41 |
0xB42 |
0xB43 |
0xB44 |
0xB45 |
T |
DA5 |
0xA51 |
0xA52 |
0xA53 |
0xA54 |
0xA55 |
T |
DA6 |
0x961 |
0x962 |
0x963 |
0x964 |
0x965 |
T |
DA7 |
0x871 |
0x872 |
0x873 |
0x874 |
0x875 |
T |
DB0 |
0xF01 |
0xF02 |
0xF03 |
0xF04 |
0xF05 |
T |
DB1 |
0xE11 |
0xE12 |
0xE13 |
0xE14 |
0xE15 |
T |
DB2 |
0xD21 |
0xD22 |
0xD23 |
0xD24 |
0xD25 |
T |
DB3 |
0xC31 |
0xC32 |
0xC33 |
0xC34 |
0xC35 |
T |
DB4 |
0xB41 |
0xB42 |
0xB43 |
0xB44 |
0xB45 |
T |
DB5 |
0xA51 |
0xA52 |
0xA53 |
0xA54 |
0xA55 |
T |
DB6 |
0x961 |
0x962 |
0x963 |
0x964 |
0x965 |
T |
DB7 |
0x871 |
0x872 |
0x873 |
0x874 |
0x875 |
T |
Table 7-61 Short Transport Test Pattern
for N' = 12, F = 2, S = 8 Modes (Length = 1 Frame)
OCTET |
0 |
1 |
NIBBLE |
0 |
1 |
2 |
3 |
DA0 |
0x012 |
0x3 |
DA1 |
0x45 |
0x67 |
DA2 |
0x8 |
0x9AB |
DA3 |
0xCDE |
0xF |
DA4 |
0x01 |
0x23 |
DA5 |
0x4 |
0x567 |
DB0 |
0x012 |
0x3 |
DB1 |
0x45 |
0x67 |
DB2 |
0x8 |
0x9AB |
DB3 |
0xCDE |
0xF |
DB4 |
0x01 |
0x23 |
DB5 |
0x4 |
0x567 |
Table 7-62 Short Transport Test Pattern
for N' = 12, F = 2, S = 4 Modes (Length = 1 Frame)
OCTET |
0 |
1 |
NIBBLE |
0 |
1 |
2 |
3 |
DA0 |
0x012 |
0x3 |
DA1 |
0x45 |
0x67 |
DA2 |
0x8 |
0x9AB |
DB0 |
0x012 |
0x3 |
DB1 |
0x45 |
0x67 |
DB2 |
0x8 |
0x9AB |