ZHCSBT2G November 2012 – October 2017 66AK2H06 , 66AK2H12 , 66AK2H14
PRODUCTION DATA.
The registers defined in ARM Configuration register 2 (ARMENDIAN_CFGr_2) enable the word swapping of a region. The ARMENDIAN_CFGr_2 register is shown in Figure 10-33 and described in Table 10-52.
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Reserved | DIS | ||||||||||||||||||||||||||||||
R-0000 0000 0000 0000 0000 0000 0000 000 | RW-0 |
Legend: RW = Read/Write |
Bit | Field | Description |
---|---|---|
31-1 | Reserved | Reserved |
0 | DIS | Disabling the word swap of a region
|