选择版本
SIMPLELINK-CC13X0-SDK
SimpleLink™ CC13x0 软件开发套件
Windows Installer for Simplelink CC13x0 SDK
Mac OS Installer for SimpleLink CC13x0 SDK
Linux Installer for SimpleLink CC13x0 SDK
产品
Sub-1GHz 无线 MCU
硬件开发
文档
SimpleLink CC13x0 SDK Documentation
发布信息
The SimpleLink™ CC13x0 Software Development Kit (SDK) is part of the Texas Instruments SimpleLink family of wireless microcontrollers (MCUs), offering a single development environment that delivers flexible hardware, software and tool options for customers developing wired and wireless applications. For more information about the SimpleLink MCU platform, visit www.ti.com/simplelink.
SimpleLink™ CC13x0 Software Development Kit is a set of software development tools that enables engineers to develop software applications on the SimpleLink™ CC13x0 ULP devices. This powerful software toolkit provides a cohesive and consistent software experience for all SimpleLink™ CC13x0 users by packaging essential software components such as TI RTOS, peripheral drivers, TI 15.4-Stack, Bluetooth Low Energy, and RF-Proprietary examples in one easy-to-use software package along with exhaustive documentation.
This is version 3.10.00.11 of the SimpleLink CC13x0 SDK.
最新动态
- The messaging layer for the TI 15.4-Stack examples now uses NoICall libraries. This update will save 5 KB of flash or more depending on the application.
- Updated CoreSDK component to version 4.10.01.00. The CoreSDK is comprised of the TI-RTOS SYS/BIOS kernel, DriverLib and TI Drivers.
- Please refer to the Document Overview for the individual release notes and details for starting development with each SDK component
- SimpleLink platform level changes are available in SimpleLink Core SDK Release Notes
- SDK Change Log provides a list of all SDK component changes
Upgrade and Compatibility Information
if you are migrating from existing TI 15.4-Stack or Proprietary-RF examples, please review the SimpleLink™ CC13x0 SDK Migration Guide