选择版本

选择版本

未找到结果。请清除搜索并重试。

PROCESSOR-SDK-RTOS-K2HK

适用于 K2H 的 RTOS 处理器 SDK

选择版本
未找到结果。请清除搜索并重试。
最新版本
版本: 06.03.00.106
发布日期: 2020-4-19

Code Composer Studio IDE for Windows Host

Code Composer Studio IDE for Linux Host

产品
音频和雷达 DSP SoC
66AK2H06 — 高性能多核 DSP+Arm - 2 个 Arm A15 内核、4 个 C66x DSP 内核 66AK2H12 — 高性能多核 DSP+Arm - 4 个 Arm A15 内核、8 个 C66x DSP 内核 66AK2H14 — 高性能多核 DSP+Arm - 4 个 Arm A15 内核、8 个 C66x DSP 内核、10GbE

文档

Additional software elements not included in SDK

Link to Release Notes for Processor SDK RTOS

Link to Getting Started Guide for Processor SDK RTOS

Link to Developer Guide for Processor SDK RTOS

Software Manifest of Components Inside the SDK

Quick Start Guide that was included in the EVM kit

发布信息

Thank you for your interest in the K2H/K2K Processor Software Development Kit (SDK) for a real-time operating system (RTOS). This software accelerates application development schedules by eliminating the need to create basic system software functions from scratch.

The SDK includes a real-time multitasking kernel, network communications support, examples, and drivers. The exact content of the SDK depends on the capabilities of the device, but all devices share common APIs and build on existing proven software components to ensure reliability and quality. The software components are fully tested to ensure that they work together with TI's Code Composer Studio integrated development environment.

More Information If you'd like more information on all of these choices, please refer to the Processor RTOS SDK Getting Started Guide. For a complete overview of the SDK, please refer to the Processor RTOS SDK Software Developer Guide.