选择版本

选择版本

未找到结果。请清除搜索并重试。

PROCESSOR-SDK-LINUX-AM68

Processor SDK Linux for AM68

选择版本
未找到结果。请清除搜索并重试。
最新版本
版本: 11.00.10.01
发布日期: 2025-5-22

Linux Installer for sources, pre-built binaries and file system images

SHA-256 校验和

SD card image for AM68 Linux Target File System (am68-sk is the yocto build machine for AM68)

SHA-256 校验和
产品
多媒体和工业网络 SoC
AM68 — 具有双核 64 位 Arm Cortex-A72、图形、单端口 PCIe 第 3 代、USB3.0 的通用 SoC
硬件开发
评估板
SK-AM68 — 适用于视觉 AI 和通用处理器的 AM68 和 AM68A 入门套件

发布信息

Thank you for your interest in the AM68 Software Development Kit (SDK). Please refer to SDK documentation link for details on getting started with the SDK.

新增功能

  • First 2025 LTS (Linux 6.12 and u-boot 2025.01) Reference Release Including RT combined branch model
  • ATF v2.12.0+
  • OPTEE 4.5.0
  • Yocto Scarthgap/5.0
  • HSM firmware loading support
  • HMAC support added in crypto driver
  • MCU_1_1 in split mode support added