选择版本

选择版本

未找到结果。请清除搜索并重试。

PROCESSOR-SDK-LINUX-AM62P

Processor SDK Linux for AM62P

选择版本
未找到结果。请清除搜索并重试。
最新版本
版本: 12.01.00.05.03
发布日期: 2026-7-31

Processor SDK LINUX AM62P - Linux Installer for sources, pre-built binaries and file system images generated using Yocto build environment

SHA-256 校验和

Processor SDK LINUX AM62P Yocto - SD card image

SHA-256 校验和

Processor SDK LINUX AM62P Display Cluster Yocto - SD card image

SHA-256 校验和

Processor SDK LINUX AM62P Jailhouse Hypervisor - SD card image

SHA-256 校验和

Processor SDK LINUX AM62P Debian Trixie - SD card image

SHA-256 校验和

AM62P LINUX SDK Buildroot - SD card image

SHA-256 校验和

Get access to latest bug fixes and feature enhancements with Yocto build environment

产品
多媒体和工业网络 SoC
AM62P — 具有三路显示、3D 图形、4K 视频编解码器且适用于 HMI 的 Arm®Cortex®-A53 SoC AM62P-Q1 — 具有高级 3D 图形、4K 视频编解码器和嵌入式安全功能的汽车显示 SoC
硬件开发
评估板
SK-AM62P-LP — AM62P 入门套件评估模块

文档

Quick Start Guide for the AM62P EVM board

Learn how to build embedded Linux systems using AM62P processors

Yocto SDK user manual for developers

Instructions to build Linux image for AM62P EVM using Yocto build environment

Debian SDK manual for developers with build instructions

Buildroot SDK manual for developers with build instructions

Get the various Linux Performance Benchmarks for this release

Processor SDK AM62P for Yocto Linux - Software manifest

Processor SDK AM62P for Jailhouse Hypervisor - Software manifest

Processor SDK AM62P for Debian Linux - Software manifest

AM62P LINUX SDK for Buildroot Linux - Software manifest

Build Sheet of supported features for AM62P

AM62P LINUX SDK - Software Bill of Materials information for Yocto and Buildroot distributions

发布信息

PROCESSOR SDK LINUX AM62P

The Processor SDK Linux for AM62P is a software package from Texas Instruments that gives developers everything needed to build and run applications on TI embedded processors. It is designed for Linux-based systems and includes pre-built demos, benchmarks, and development tools to help you get started quickly. The SDK works consistently across TI's processor family, so code and tools developed for one device can be reused on others with minimal rework.


Latest Development Downloads – CI/CD

AM62P Downloads

In addition to official SDK releases, TI provides periodic builds available for download. These builds are generated automatically and include the latest bug fixes and new features as soon as they are merged into the code base without waiting for the next scheduled SDK release. If you hit a bug during development, a periodic CI/CD build may already contain the fix. This is intended for local development use and lets you keep moving without being blocked by an open issue. The periodic downloads is not a replacement for the official Processors SDK releases which have full documentation, training and support.

新增功能

  • Second 2026 LTS Reference Release Including RT combined branch model
  • U-Boot 2026.01 Bootloaders and 6.18.38 Kernel (Including RT)
  • Support for multiple Linux distributions, such as Yocto (wrynose LTS), Debian (Trixie) based on Armbian framework and Buildroot(2026.05).
  • Snagfactory v2.6.1 (factory flashing) support on SK-AM62P-LP
  • Jailhouse Hypervisor based on LTS Kernel 6.18.38
  • Yocto Filesystem supports Qt (6.11) Application Development Framework, providing an out-of-the-box TI Apps Launcher experience based on Qt6.
  • Support for multiple GUI frameworks (QT, Flutter and Slint)
  • New webserver out-of-box demo showcases Audio Classification and Speech-to-Text demos.
  • SBOM support with SPDX 3.0 on Yocto and CycloneDX on Buildroot