选择版本

选择版本

未找到结果。请清除搜索并重试。

DLP-PICO-DLPC34XX-API

用于 DLPC34XX 控制器的 DLP® Pico™ API

选择版本
未找到结果。请清除搜索并重试。
最新版本
版本: 01.00.00.00
发布日期: 2026-3-6
lock = 需要出口许可(1 分钟)
产品
便携式和消费类 DMD
DLP3010 — 0.30 英寸 720p DLP® 数字微镜器件 (DMD) DLP4710 — 0.47 英寸 1080p DLP® 数字微镜器件 (DMD)
可见光(420nm 至 700nm)DMD
DLP3010LC — 0.3 英寸 720p DLP® 数字微镜器件 (DMD) DLP4710LC — 0.47 英寸 1080p DLP® 数字微镜器件 (DMD)
硬件开发
评估板
DLP3010EVM-LC — DLP® 3010 光控制评估模块 DLP4710EVM-LC — DLP® 4710 光控制评估模块

发布信息

Version 1.12 introduces significant improvements to dual-controller pattern support and enhanced functionality across multiple DLPC34XX platforms. This release adds support for separate single-controller pattern operation and improves East/West flipping behavior for DLP4710 dual-controller configurations. Additionally, a new PatternEntryIndex field has been added to pattern order table entries to improve pattern management and indexing within the API. This release also includes multiple bug fixes addressing pattern display behavior in single-controller mode as well as corrections to East/West and North/South flip logic.

新增功能

  • Added support for separate single-controller pattern operation across DLPC34XX platforms
  • Improved East/West flipping logic for DLP4710 dual-controller configurations
  • Added PatternEntryIndex field to pattern order table entries for improved pattern management
  • Fixed pattern display issues occurring in single-controller mode
  • Resolved East/West and North/South flip behavior bugs affecting pattern orientation
  • General stability improvements and bug fixes for pattern sequencing and display control