选择版本

选择版本

未找到结果。请清除搜索并重试。

DDR-CONFIG-AM62L

DDR Configuration Tool

选择版本
未找到结果。请清除搜索并重试。
最新版本
版本: 0.10.40
发布日期: 2026-5-20
产品
多媒体和工业网络 SoC
AM62L — 适用于物联网、HMI 和通用应用且具有显示功能的低功耗 Arm® Cortex®-A53 SoC
硬件开发
评估板
TMDS62LEVM — AM62L 评估模块

文档

发布信息

This tool is intended to simplify the process of configuring the DDR Subsystem Controller and PHY to interface with DRAM memory devices.


The DDR Register Configuration tool can be downloaded and installed on your local workstation by following these instructions:

- Install SysConfig

  - Download the latest Sysconfig from https://www.ti.com/tool/SYSCONFIG

  - Run the installer and install to `c:\ti` for windows or `~/ti` for linux

- Install the DDR RegConfig Tool:

  - Open Resource Explorer at https://dev.ti.com/tirex/explore

  - Select the menu (icon with 3 horizontal lines) in the upper right and choose Package Manager

  - Scroll until you see DDR Configuration for AM64x, AM625, AM623, AM62Ax, AM62Px, AM62Dx

  - Select More and choose the latest version to download

  - You should now have a zip file `Processor_DDR_Config_\<version\>_all.zip` Extract the zip to `c:\ti` for windows or `~/ti` for linux.


- Run the tool with the following command after substituting for:

  - The SysConfig version,

  - The Processor\_DDR\_Config version, and

  - The device name if needed (either AM64x, AM62x, AM62Ax, AM62Px, AM62Dx)


Windows command example:

c:\ti\sysconfig_<version>\sysconfig_gui.bat --product c:\ti\Processor_DDR_Config_<version>\.metadata\product.json --device <device name>



Linux command example:

~/ti/sysconfig_<version>/sysconfig_gui.sh --product ~/ti/Processor_DDR_Config_<version>/.metadata/product.json --device <device name>

新增功能

  • fixed PI byte swap tool bug for LPDDR4 devices
  • added info and validation reports for Nanya devices