选择版本

选择版本

未找到结果。请清除搜索并重试。

BQ41Z90-FW

BQ41Z90 device firmware

选择版本
未找到结果。请清除搜索并重试。
最新版本
版本: 0.02.08
发布日期: 2025-7-30
lock = 需要出口许可(1 分钟)
产品
电池电量监测
BQ41Z90 — 3-16 节串联锂离子高度集成式电池电量计、监测器和保护器

发布信息

BQ41Z90-FW is a firmware-only release that can be flashed onto any existing BQ41Z90 hardware. The firmware incorporates the patented Dynamic Impedance Track™ technology to create a pack-based solution that provides a rich array of features for gas gauging, protection, and authentication for 2 to 16 series cell Li-ion, LiFePO 4, Li-polymer, and NiMH battery packs.

Using its integrated high-performance analog peripherals, the BQ41Z90-FW firmware measures and maintains an accurate record of available capacity, voltage, current, temperature, and other critical parameters in Li-ion, LiFePO 4, Li-polymer, and NiMH batteries and reports this information to the system host controller over an SMBus v3.2 compatible interface. SHA-1, SHA-256, and ECC authentication, with secure memory for authentication keys, enables identification of genuine battery packs.

Features

The BQ41Z90-FW firmware is usable on any previous version of the BQ41Z90 hardware