选择版本

选择版本

未找到结果。请清除搜索并重试。

BQ28Z620-DEVICE-FW

Firmware for BQ28Z620 family of gauges

选择版本
未找到结果。请清除搜索并重试。
最新版本
版本: R1-V1.01
发布日期: 2023-8-9

BQ28Z620-R1 v1.01 firmware installer

SHA-256 校验和
lock = 需要出口许可(1 分钟)
产品
电池电量监测
BQ28Z620 — 具有集成保护器、适用于 1 至 2 节串联电池包、具有 1.2V I/O 的电池电量监测计
硬件开发
评估板
BQ28Z620EVM-071 — BQ28Z620 单电芯或双电芯串联锂离子 Impedance Track™ 电池电量测量仪表评估模块

发布信息

The Texas Instruments BQ28Z620 device is a highly integrated, accurate, 1-series to 2-series cell gas gauge and protection solution, enabling autonomous charger control and cell balancing.

The BQ28Z620-DEVICE-FW enables autonomous charge control through Master Mode I2C broadcasts of charging current and voltage information, eliminating software overhead that is typically incurred by the system’s host controller.

The BQ28Z620-DEVICE-FW device provides a fully integrated pack-based solution with a flash programmable custom reduced instruction-set CPU (RISC), safety protection, and authentication for 1- to 2-series cell Li-ion and Li-polymer battery packs.

The BQ28Z620-DEVICE-FW communicates via an I2C compatible interface and combines an ultra-low-power, high-speed TI BQBMP processor, high-accuracy analog measurement capabilities, integrated flash memory, an array of peripheral and communication ports, an N-CH FET drive, and a SHA-1 Authentication transform responder into a complete, high-performance battery management solution.

Features

  • Autonomous battery charging control, using a dedicated MASTER mode I2C interface
  • 400-kHz I2C bus communications interface, including a 1.2-V logic level for high-speed programming and data access
  • Cell balancing with an internal bypass to optimize battery health
  • A high-side protection N-CH FET drive enables serial bus communication during fault conditions
  • Programmable protection levels for voltage, current, and temperature
  • Support for simultaneous current and voltage sampling
  • Supports down to 0.5-mΩ current sense resistor while capable of 1-mA current measurement
  • SHA-1 authentication responder for increased battery pack security