选择版本

选择版本

未找到结果。请清除搜索并重试。

UCD-POWER-SEQUENCER-STUDIO

Configure the UCD91XXX device family using the UCD Power Sequencer Studio

选择版本
未找到结果。请清除搜索并重试。
最新版本
版本: 1.3.0
发布日期: 2026-10-6
lock = 需要出口许可(1 分钟)
产品
序列发生器
UCD91160 — 16 轨 PMBus 电源序列发生器和系统管理器 UCD91320 — 32 轨 PMBus 电源序列发生器和系统管理器

发布信息

The UCD Power Sequencer Studio provides a graphical environment for configuring, storing, and monitoring parameters for the UCD91xxx sequencer family. UCD Power Sequencer Studio includes support for the UCD91160 and UCD91320 devices, and allows for a variety of configuration options, including:


  • Basic digital monitoring
  • Analog monitoring
  • Sequencing
  • Closed loop margining
  • Fault logging/black box fault logging with RTC configuration
  • System logic (GPI/CCGPO)
  • Boolean logic & advanced GPIOs
  • GPI state machine
  • Multi-device support/cascading
  • Fault handling
  • Temperature sensing
  • Software watchdog & system reset configuration
  • Oscilloscope/monitoring
  • Status register view
  • PMBus register map view

新增功能

  • Fixed Loading a new project while in a current project not erasing the old config entirely
  • Fixed Rails coming up despite pin dependencies
  • Fixed VREF settings not saving if 2.4V selected
  • Fixed the Simple Sequencing Example to have correct power good values
  • Added External VREF support up to VDD
  • Added Plot clear options to monitor tab
  • Fixed Dropdowns only showing 4 options
  • Fixed order of commands sent to prevent UV fault/warn triggering immediately
  • Added Sequencing dependency summary tab