选择版本

选择版本

未找到结果。请清除搜索并重试。

TPS257XX-Q1-GUI

Graphical user interface for the TPS2576x-Q1 and TPS2577x-Q1 USB Power Delivery controller device family and EVMs

选择版本
未找到结果。请清除搜索并重试。
最新版本
版本: 2.1.0
发布日期: 2024-11-11

Download from dev.ti.com gallery dashboard

产品
USB-C 电力输送控制器
TPS25762-Q1 — 具有集成降压/升压稳压器的汽车类 USB Type-C® PD 控制器 TPS25763-Q1 — 具有降压/升压稳压器和 DisplayPort 交替模式的汽车级单端口 USB Type-C® PD 控制器 TPS25772-Q1 — 具有降压/升压稳压器和智能电源管理功能的汽车类双端口 USB Type-C® PD 控制器
硬件开发
参考设计
PMP40933 — 符合 CISPR 25 5 级标准的 400kHz 额定频率、120W 汽车类双端口 USB Type-C® PD 充电器参考设计 PMP40934 — CISPR-25 5 级、400kHz 额定频率、60W 汽车级单端口 USB Type-C® PD 充电器参考设计
评估板
TPS25762DQ1EVM — TPS25762-Q1 具有单端口充电功能的 D 版本评估模块 TPS25763Q1EVM — TPS25763-Q1 评估模块 TPS25772DQ1EVM — TPS25772-Q1 具有双端口充电功能的 D 版本评估模块 TPS25772Q1EVM-CD-150 — TPS25772-Q1 具有 USB 2.0 集线器的双端口 USB Type-C® 电力输送充电器评估模块

发布信息

V2.1.0

Requires base firmware release F411.04.01 for D revision devices

Requires base firmware release F311.03.10 or F311.03.11 for C revision devices


Improvements

  • New: Added support for TPS257xxD-Q1 devices
  • Target device must be selected in the updated Quick Start page to create a binary or import an existing app config JSON
  • UI allows for "C" devices or "D" devices to be selected ("CA" device variants are supported when "C" devices are selected in the UI)
  • Added DP Alternate Mode configurability (see "ALT MODE" tab) for TPS25763D device variant
  • New: Added support to import prior revision JSON configuration files ("C" devices) to "D" devices when selected
  • Recommend reviewing resulting configuration for any unexpected changes before programming
  • New: Updated "VIN Engine On/Off" tab
  • Applies to revision C and D devices
  • Updated User Interface (UI) and field naming to improve intuitiveness (available features/controls for revision C have not changed, only naming & UI layout)
  • Added new controls specific to "D" devices: support for additional power level and threshold settings ("RANGE 4") for improved port power management options
  • Update: For TPS25762C/D and '763D device configurations, GPIO2 and GPIO3 are set to default to "Disabled" for new configurations (was previously enabling I2C function by default)



Bug Fixes

  • n/a



Known Limitations

  • "USB Endpoint Flash" programming with TPS25763D-Q1 EVM (IPP015) may not function reliably. Recommend using "EEPROM Flash" programming in the GUI to load user application configuration binary when using the EVM. Alternatively, can use direct programming of EEPROM using a 3rd party programming tool.