选择版本

选择版本

未找到结果。请清除搜索并重试。

SMARTRF-STUDIO-8

SmartRF Studio 8 application software for CC23xx and CC27xx devices

选择版本
未找到结果。请清除搜索并重试。

Compressed source file archive

SHA-256 校验和

Compressed source file archive

SHA-256 校验和
lock = 需要出口许可(1 分钟)
产品
低功耗 2.4GHz 产品
CC2340R5 具有 512kB 闪存的 SimpleLink™ 32 位 Arm® Cortex®-M0+ 2.4GHz 无线 MCU

发布信息

SmartRF Studio 8 is an application tool that allows users to configure, test and evaluate Simplelink RF devices from Texas Instruments. The application helps RF designers to easily evaluate the radio at an early stage in the design process. SmartRF Studio can be used either as a standalone application or together with supported evaluation boards or debug probes for the RF device.

新增功能

  • New SDK support with updated PHY settings: SimpleLink Low Power F3 SDK 7.20.00
  • Minor improvements and bug-fixes