选择版本
SIMPLELINK-CC13X0-SDK
SimpleLink™ CC13x0 软件开发套件
Windows Installer for Simplelink CC13x0 SDK
Mac OS Installer for SimpleLink CC13x0 SDK
Linux Installer for SimpleLink CC13x0 SDK
产品
Sub-1GHz 无线 MCU
硬件开发
文档
SimpleLink CC13x0 SDK Documentation
最新动态
- Enabled broadcast mechanism in TI 15.4 FH mode, allowing PAN Coordinator to send broadcast to the network devices
- TI 15.4 supports the 200 Kbps data rate for beacon mode.
- IAR Projects for TI 15.4 Embedded Sensor and Collector
- On-Chip OAD Capability for EasyLink WSN examples
- Integrated micro-BLE to provide BLE advertisements for EasyLink WSN Dual-Mode examples
- Support 433MHz band for Proprietary
- Added no-RTOS PER example for Proprietary
- No-RTOS support for EasyLink
发布信息
The SimpleLink CC13x0 SDK is part of TI’s SimpleLink MCU platform, offering a single development environment that delivers flexible hardware, software and tool options for customers developing wired and wireless applications.
SimpleLink™ CC13x0 Software Development Kit (SDK) is a set of software development tools that enables engineers to develop software applications on the SimpleLink™ CC13x0 ULP devices. This powerful software toolkit provides a cohesive and consistent software experience for all SimpleLink™ CC13x0 users by packaging essential software components such as TI RTOS, peripheral drivers, TI 15.4-Stack, Bluetooth Low Energy, and RF-Proprietary examples in one easy-to-use software package along with exhaustive documentation.