选择版本
SIMPLELINK-CC13X0-SDK
SimpleLink™ CC13x0 软件开发套件
Windows Installer for Simplelink CC13x0 SDK
Mac OS Installer for SimpleLink CC13x0 SDK
Linux Installer for SimpleLink CC13x0 SDK
产品
Sub-1GHz 无线 MCU
硬件开发
评估板
开发套件
文档
SimpleLink CC13x0 SDK Documentation
最新动态
- Support for Over the Air Download (OAD) using TI 15.4-Stack, BLE and Proprietary RF Examples
- Support for using the TI Drivers without an underlying operating system (OS). This support is called “nortos”. Examples are provided under the “nortos” subdirectory in the product tree
发布信息
The SimpleLink CC13x0 SDK is part of TI’s SimpleLink MCU platform, offering a single development environment that delivers flexible hardware, software and tool options for customers developing wired and wireless applications.
SimpleLink™ CC13x0 Software Development Kit (SDK) is a set of software development tools that enables engineers to develop software applications on the SimpleLink™ CC13x0 ULP devices. This powerful software toolkit provides a cohesive and consistent software experience for all SimpleLink™ CC13x0 users by packaging essential software components such as TI RTOS, peripheral drivers, TI 15.4-Stack, Bluetooth Low Energy, and RF-Proprietary examples in one easy-to-use software package along with exhaustive documentation.