选择版本
SIMPLELINK-CC13X0-SDK
SimpleLink™ CC13x0 软件开发套件
Windows Installer for Simplelink CC13x0 SDK
Mac OS Installer for SimpleLink CC13x0 SDK
Linux Installer for SimpleLink CC13x0 SDK
产品
Sub-1GHz 无线 MCU
硬件开发
评估板
开发套件
文档
SimpleLink CC13x0 SDK Documentation
发布信息
The SimpleLink CC13x0 SDK is part of TI’s SimpleLink MCU platform, offering a single development environment that delivers flexible hardware, software and tool options for customers developing wired and wireless applications.
SimpleLink™ CC13x0 Software Development Kit (SDK) is a set of software development tools that enables engineers to develop software applications on the SimpleLink™ CC13x0 ULP devices. This powerful software toolkit provides a cohesive and consistent software experience for all SimpleLink™ CC13x0 users by packaging essential software components such as TI RTOS, peripheral drivers, TI 15.4-Stack, Bluetooth Low Energy, and RF-Proprietary examples in one easy-to-use software package along with exhaustive documentation.
最新动态
- Support for BLE advertisement with TI 15.4-Stack and Proprietary RF examples
- Support for SimpleLink Long Range Mode with TI 15.4-Stack and Proprietary RF Examples
- Support for 433 MHz band with TI 15.4-Stack
- Support for CC1190 PA/LNA
- Support of CCS 7.1
- Added support for Bluetooth core specification 4.2 features
- Support of latest Core SDK 3.10.00.10