选择版本

选择版本

未找到结果。请清除搜索,并重试。

PROCESSOR-SDK-RTOS-K2L

适用于 K2L 的 RTOS 处理器 SDK

选择版本
未找到结果。请清除搜索,并重试。
版本: 06.00.00.07
发布日期: 07 七月 2019

Code Composer Studio IDE for Windows Host

Code Composer Studio IDE for Linux Host

产品
数字信号处理器 (DSP)
66AK2L06 多核 DSP+ARM KeyStone II 片上系统 (SoC)

文档

Additional software elements not included in SDK

Link to Release Notes for Processor SDK RTOS

Link to Getting Started Guide for Processor SDK RTOS

Link to Developer Guide for Processor SDK RTOS

Quick Start Guide that was included in the EVM kit

Software Manifest of Components Inside the SDK

发布信息

Thank you for your interest in the K2L Processor Software Development Kit (SDK) for a real-time operating system (RTOS). This software accelerates application development schedules by eliminating the need to create basic system software functions from scratch.

The SDK includes a real-time multitasking kernel, network communications support, examples, and drivers. The exact content of the SDK depends on the capabilities of the device, but all devices share common APIs and build on existing proven software components to ensure reliability and quality. The software components are fully tested to ensure that they work together with TI's Code Composer Studio integrated development environment.

More Information If you'd like more information on all of these choices, please refer to the Processor RTOS SDK Getting Started Guide. For a complete overview of the SDK, please refer to the Processor RTOS SDK Software Developer Guide.