选择版本
PROCESSOR-SDK-LINUX-RT-K2L
适用于 K2L 的 Linux-RT 处理器 SDK
K2L EVM Linux SDK (64-bit Binary)
Code Composer Studio IDE for Windows Host
Code Composer Studio IDE for Linux Host
Standalone Linaro Toolchain - Linaro GCC 7.2.1 2017.11 hard-float toolchain
K2L Linux SDK BSP Source Code
K2L Linux SDK prebuilt BSP binaries and root filesystem
K2L Linux SDK Arago source downloads
文档
Link to Release Notes for Processor SDK Linux
Quick Start Guide that was included in the EVM kit
Getting Started Guide
Link to the online Software Developers Guide which has the latest content
Software Manifest of Components Inside the SDK
发布信息
More Information If you'd like more information on all of these choices, please refer to the Processor SDK Linux Getting Started Guide (GSG) below or the latest version here . For a complete overview of the SDK, please refer to the Processor SDK Linux Software Developer's Guide (SDG) below or the latest version here .