选择版本

选择版本

未找到结果。请清除搜索,并重试。

PROCESSOR-SDK-LINUX-RT-K2L

适用于 K2L 的 Linux-RT 处理器 SDK

选择版本
未找到结果。请清除搜索,并重试。
版本: 04.02.00.09
发布日期: 22 十二月 2017

Code Composer Studio IDE for Windows Host

Code Composer Studio IDE for Linux Host

Standalone Linaro Toolchain - Linaro GCC 6.2.1 2016.11 hard-float toolchain

K2L Linux SDK prebuilt BSP binaries and root filesystem

MD5 校验和

K2L Linux SDK Arago source downloads

MD5 校验和
产品
数字信号处理器 (DSP)
66AK2L06 多核 DSP+ARM KeyStone II 片上系统 (SoC)

文档

Quick Start Guide that was included in the EVM kit

Software Manifest of Components Inside the SDK

发布信息

Thank you for your interest in the K2L Software Development Kit (SDK). If you would like to install the full SDK on a Linux Host computer for development, you'll need te K2L Linux SDK Essentials below

More Information If you'd like more information on all of these choices, please refer to the Processor SDK Linux Getting Started Guide (GSG) below or the latest version here . For a complete overview of the SDK, please refer to the Processor SDK Linux Software Developer's Guide (SDG) below or the latest version here .