选择版本

选择版本

未找到结果。请清除搜索并重试。

PROCESSOR-SDK-LINUX-AM62X

Processor SDK Linux for AM62x

选择版本
未找到结果。请清除搜索并重试。
版本: 10.00.07.04
发布日期: 2024-8-14

Processor SDK LINUX AM62x - Linux Installer for sources, pre-built binaries and file system images generated using Yocto build environment

SHA-256 校验和

Processor SDK LINUX AM62x SIP - Linux Installer for sources, pre-built binaries and file system images generated using Yocto build environment

SHA-256 校验和

Processor SDK LINUX AM62x Yocto - SD card image

SHA-256 校验和

Processor SDK LINUX AM62xx-LP Yocto - SD card image

SHA-256 校验和

Processor SDK LINUX AM62x SIP Yocto - SD card image

SHA-256 校验和

Processor SDK LINUX AM62x Jailhouse Hypervisor - SD card image

SHA-256 校验和

Processor SDK LINUX AM62xx-LP Jailhouse Hypervisor - SD card image

SHA-256 校验和

Processor SDK LINUX AM62x Debian Trixie - SD card image

SHA-256 校验和

Processor SDK LINUX AM62x SIP Debian Trixie - SD card image

SHA-256 校验和

Processor SDK LINUX AM62x-LP Debian Trixie - SD card image

SHA-256 校验和

Processor SDK LINUX Beagleplay Yocto - SD card image

SHA-256 校验和

Processor SDK LINUX AM62x Buildroot - SD card image

SHA-256 校验和

Get access to latest bug fixes and feature enhancements with Yocto build environment

产品
多媒体和工业网络 SoC
AM623 具有基于 Arm® Cortex®-A53 的对象和手势识别功能的物联网 (IoT) 和网关 SoC AM625 具有基于 Arm® Cortex®-A53 的边缘 AI 和全高清双显示的人机交互 SoC AM625SIP 具有 Arm® Cortex®-A53 和集成 LPDDR4 的通用系统级封装
汽车驾驶辅助 SoC
AM620-Q1 适用于驾驶员监控、网络和 V2X 系统且具有嵌入式安全功能的汽车计算 SoC AM625-Q1 适用于数字仪表组且具有嵌入式安全功能的汽车显示 SoC
硬件开发
评估板
SK-AM62 适用于 Sitara™ 处理器的 AM62x 入门套件 SK-AM62-SIP 适用于 Sitara™ 处理器的 AM62x 系统级封装入门套件

文档

Quick Start Guide for the AM62x/AM62xSIP Starter Kit (SK) board

Learn how to build embedded systems using AM62 processors

Yocto SDK user manual for developers

Instructions to build Linux image using Yocto build environment

Debian SDK manual for developers with build instructions

Buildroot SDK manual for developers with build instructions

Get the various Linux Performance Benchmarks for this release

Software manifest for Yocto Linux - Processor SDK AM62x SIP

Software manifest for Jailhouse Hypervisor - Processor SDK AM62x/AM62x LP

Software manifest for Debian Linux - Processor SDK AM62x/AM62x LP

Software manifest for Debian Linux - Processor SDK AM62xSIP

Software manifest for Buildroot Linux - Processor SDK AM62x

Build Sheet of supported features for AM62x/AM62-LP/AM62SIP

发布信息

Thank you for your interest in PROCESSOR SDK LINUX AM62X Software Development Kit (SDK). This SDK is a Linux only package. The Processor SDK is a unified software platform for TI embedded processors providing easy setup and fast out-of-the-box access to benchmarks and demos. All releases of Processor SDK are consistent across TI’s broad portfolio, allowing developers to seamlessly reuse and develop software across devices.

This release adds support for High Security - Field Securable (HS-FS) devices. For more information, please see the Migration Guide.

TI Linux CI/CD Snapshot

AM62x Snapshot

In order to improve access to the very latest bug fixes and feature enhancements, TI is enabling Continuous Integration and Continuous Deployment (CI/CD) for AM62x processors. The patches for these changes have always been available on public repositories hosted on git.ti.com, and these source repositories could be built using the Yocto build environment on a daily basis. The new TI Linux CI/CD Snapshot makes it even easier to consume these changes with pre-built binaries of Linux boot images to try out on TI Evaluation Modules (EVMs and SKs) before migrating or picking the patches. A detailed test report is also published to help users understand the status of the build and features being validated. The Linux boot images from a snapshot can be regenerated using sources by following the build instructions provided on the snapshot page.

The daily snapshot is not a replacement for the official Processors SDK releases which have full documentation, training and support. The snapshot is a new easy way to try bug fixes and feature enhancements planned for the next SDK while enabling much more tighter integration with customizations and application development. This improved integration should allow users to release their customized code built  on the SDKs more quickly and confidently.

新增功能

  • Linux embedded software support, long-term Stable (LTS) Linux kernel v6.6 support & Board support package
  • Yocto Scarthgap (LTS) based build environment and filesystem
  • Debian distribution upgraded to Trixie from Bookworm and pre-built deb packages
  • Buildroot for AM62 - New distribution - thin and simple build system added for quick and agile product development
  • Beagleplay - New platform support - AM62 based platform added with TI baseline to support community
  • LTS migration of Linux based Jailhouse hypervisor support
  • Uboot 2024.04 based bootloaders with pre-integrated early splash screen
  • Low Power Mode Software Re-architecture - Suitable for upstreaming Linux code
  • SDK integration of CC33xx driver with LTS 6.6 Kernel