选择版本
PROCESSOR-SDK-ANDROID-AM67A
Processor SDK Android for AM67 and AM67A
Prebuilt Android eMMC Binaries for AM67x EVM (J722SXH01EVM)
Prebuilt Android SD card Binaries for BeagleY-AI board
AM67A 11.00.01 Kernel Source Package
AM67A 11.00.01 U-boot Source Package
Standalone ARMv7 Toolchain - ARM GCC 13.3 rel1 toolchain
Standalone ARMv8 Toolchain - ARM GCC 13.3 rel1 hard-float toolchain
文档
Processor SDK ANDROID AM67A - Online Android SDK user manual for developers
AM67A 11.00.01 Software License Manifest
Android Open Source Project License Manifest - System
Android Open Source Project License Manifest - Vendor
发布信息
Thank you for your interest in PROCESSOR SDK ANDROID AM67A Software Development Kit (SDK). This SDK is a Android only package supporting both AM67 and AM67A. The Processor SDK is a unified software platform for TI embedded processors providing easy setup and fast out-of-the-box access to Android development. All releases of Processor SDK are consistent across TI’s broad portfolio, allowing developers to seamlessly reuse and develop software across devices.
新增功能
- Android Version 16 / Linux LTS Kernel Version 6.12
- GPU accelerated UI
- Hardware accelerated Video Encode and Decode
- Audio output/input
- USB Camera / CSI Camera
- CC33xx Wi-Fi support
- SELinux Enforcing mode with user build
- Support for GSI (Generic System Image)
- Support for LVDS panel and dual display (Mirroring and Extended)