选择版本

选择版本

未找到结果。请清除搜索并重试。

PROCESSOR-SDK-ANDROID-AM67A

Processor SDK Android for AM67 and AM67A

选择版本
未找到结果。请清除搜索并重试。

Prebuilt Android eMMC Binaries for AM67x EVM (J722SXH01EVM)

SHA-256 校验和

AM67A 11.00.00 Kernel Source Package

SHA-256 校验和

AM67A 11.00.00 U-boot Source Package

SHA-256 校验和

Standalone ARMv8 Toolchain - ARM GCC 13.3 rel1 hard-float toolchain

产品
多媒体和工业网络 SoC
AM67 具有三路显示、3D 图形、PCIe 3、USB3、4K 视频编解码器且适用于 HMI 的 Arm® Cortex®-A53 SoC AM67A 具有 RGB-IR ISP 且用于 4 个摄像头、机器视觉、机器人、智能 HMI 的 Arm® Cortex®-A53 4TOPS 视觉 SoC

文档

Processor SDK ANDROID AM67A - Online Android SDK user manual for developers

AM67A 11.00.00 Software License Manifest

Android Open Source Project License Manifest - System

Android Open Source Project License Manifest - Vendor

发布信息

Thank you for your interest in PROCESSOR SDK ANDROID AM67A Software Development Kit (SDK). This SDK is a Android only package supporting both AM67 and AM67A. The Processor SDK is a unified software platform for TI embedded processors providing easy setup and fast out-of-the-box access to Android development. All releases of Processor SDK are consistent across TI’s broad portfolio, allowing developers to seamlessly reuse and develop software across devices.

新增功能

  • Android Version 16 / Linux LTS Kernel Version 6.12
  • GPU accelerated UI
  • Hardware accelerated Video Encode and Decode
  • Audio output/input
  • USB Camera / CSI Camera
  • CC33xx Wi-Fi support
  • SELinux Enforcing mode with user build
  • Support for GSI (Generic System Image)
  • Support for LVDS panel and dual display (Mirroring and Extended)