选择版本

选择版本

未找到结果。请清除搜索并重试。

LM34938-QUICKSTART-CALC

LM34938 BuckBoost Quickstart Calculator Tool

选择版本
未找到结果。请清除搜索并重试。
最新版本
版本: 2.0.0
发布日期: 2026-10-15
产品
直流/直流控制器
LM34938-Q1 — 适用于无线充电且具有 I²C 和 2.2MHz FSW 的汽车级 36V VIN 四开关降压/升压控制器
硬件开发
评估板
LM34938Q1EVM-HD — LM34938-Q1 评估模块

发布信息

The LM34938Q1 BuckBoost Quickstart Calculator tool supports you defining the power stage using the LM34938Q1 and selecting the required external components.

新增功能

  • Adjusted Vout range check according datasheet values                   
  • Added Additional Info page                   
  • Fixed calculation of Rcs sense resistor power loss                   
  • Merged in devices with same power stage architecture                   
  • Added calculation for Cable Drop Compensation                   
  • Improved calculation of slope compensation impact on loop stability                   
  • Updated R_CFG bit descriptions for LM251772, LM251772-Q1, LM34938-Q1 and LM851772-Q1         
  • Added checkers with error highlighting (UVLO, max inductor current)