选择版本
DLP-PICO-DLPC34XX-API
适用于 DLPC34XX 控制器的 DLP® Pico™ API
产品
便携式和消费类 DMD
可见光(420nm 至 700nm)DMD
硬件开发
评估板
发布信息
Version 1.12 introduces significant improvements to dual-controller pattern support and enhanced functionality across multiple DLPC34XX platforms. This release adds support for separate single-controller pattern operation and improves East/West flipping behavior for DLP4710 dual-controller configurations. Additionally, a new PatternEntryIndex field has been added to pattern order table entries to improve pattern management and indexing within the API. This release also includes multiple bug fixes addressing pattern display behavior in single-controller mode as well as corrections to East/West and North/South flip logic.
新增功能
- Added support for separate single-controller pattern operation across DLPC34XX platforms
- Improved East/West flipping logic for DLP4710 dual-controller configurations
- Added PatternEntryIndex field to pattern order table entries for improved pattern management
- Fixed pattern display issues occurring in single-controller mode
- Resolved East/West and North/South flip behavior bugs affecting pattern orientation
- General stability improvements and bug fixes for pattern sequencing and display control