选择版本

选择版本

未找到结果。请清除搜索并重试。

C66XCODECSPCH

C66x 语音编解码器 - 软件和文档

选择版本
未找到结果。请清除搜索并重试。
最新版本
版本: 2.00.000
发布日期: 2012-3-1
产品
多媒体和工业网络 SoC
OMAPL137-HT — 高温低功耗 C674x 浮点 DSP + Arm 处理器 - 高达 456MHz OMAPL138B-EP — 增强型产品低功耗 C674x 浮点 DSP + Arm9 处理器 - 345MHz SMOMAPL138B-HIREL — 高可靠性产品低功耗 C674x 浮点 DSP + ARM9 处理器 - 375MHz
音频和雷达 DSP SoC
DM505 — 适用于视觉分析的 SoC,采用 15mm 封装 SM320C6678-HIREL — 高可靠性产品高性能 8 核 C6678 定点和浮点 DSP

文档

发布信息

All codecs are ELF builds,

eXpressDSP

compliant, and implement XDM 1.0 interfaces.

The codec package was generated using GenCodecPkg wizard included in Codec Engine 3.xx.

TIPS and

FAQs

: Understanding and integrating TI codecs:

Codecs FAQ | Codec Engine FAQ | XDM FAQ | How do I integrate codecs into the DVSDK |

DaVinci

and OMAP Software for Dummies

SUPPORTED PLATFORMS:All these speech modules can be used on any of the C6x based platforms such as DM644x, DM646x, OMAP3530, DM648, C6466, C674x, and C66x

RELEASE PACKAGE: All the speech codec releases have both encoder and decoder release packages

G722.2 from ITU-T is also known as GSM-WBAMR from 3GPP

PERFORMANCE: Please refer to codec data sheet for MHz and memory requirement. Actual MHz requirements vary depending on memory and cache configuration