选择版本

选择版本

未找到结果。请清除搜索并重试。

BQ27Z846-FW

BQ27Z846 device firmware

选择版本
未找到结果。请清除搜索并重试。
最新版本
版本: 0.06-BUILD10
发布日期: 2026-5-18
lock = 需要出口许可(1 分钟)
产品
电池电量监测
BQ27Z846 — 适用于 1 节串联电池包且具有保护功能和 ECC 身份验证功能的电池电量监测计

发布信息

BQ27Z846-FW is a firmware-only release that can be flashed onto any existing BQ27Z846 hardware. The firmware incorporates the patented Dynamic Z Track™ technology to create a pack-based solution that provides a rich array of features for gas gauging, protection, and authentication for 1-series cell Li-ion and Li-polymer battery packs


Using its integrated high-performance analog peripherals, the BQ27Z846-FW firmware measures and maintains an accurate record of available capacity, voltage, current, temperature, and other critical parameters in Li-ion batteries and reports this information to the system host controller over an I2C compatible interface. SHA-1, SHA-256, and ECC authentication, with secure memory for authentication keys, enables identification of genuine battery packs.

新增功能

  • See packaged Release Notes for more information on this firmware release.