选择版本

选择版本

未找到结果。请清除搜索并重试。

AM275-FREERTOS-SDK

FreeRTOS SDK for AM275 – RTOS, No-RTOS

选择版本
未找到结果。请清除搜索并重试。
版本: 11.01.00.16
发布日期: 2025-7-15
产品
音频和雷达 DSP SoC
AM2752-Q1 适用于汽车音频且具有双核 ARM® Cortex®-R5F 和 7.125MB SRAM 的 32GFLOPS DSP 处理器 AM2754-Q1 适用于汽车音频且具有四核 ARM® Cortex®-R5F 和 10.75MB SRAM 的 80GFLOPS DSP 微控制器
硬件开发
评估板
AUDIO-AM275-EVM AM275x 音频评估模块

文档

FREERTOS SDK online documentation

Performance measurement datasheet

Code Composer Studio™ integrated development environment (IDE)

Tool to configure SOC pinmux and FREERTOS SDK driver parameters

Buildsheet of supported features

Manifest for AM275X FreeRTOS SDK

发布信息

Thank you for your interest in the AM275 FREERTOS Software Development Kit (SDK). This software accelerates application development schedules by eliminating the need to create basic system software functions from scratch.

  • The SDK includes a real-time multitasking kernel, examples and drivers.
  • The exact content of the SDK depends on the capabilities of the device, but all devices share common APIs and build on existing proven software components to ensure reliability and quality.
  • The software components are fully tested to ensure that they work together with TI’s Code Composer Studio integrated development environment.

新增功能

  • HW ASRC support   
  • Optiflash support   
  • HyperRAM support   
  • Hello World CPP example added for C7x and R5x   
  • ECC Functional Test example for single bit errors is added