选择版本

选择版本

未找到结果。请清除搜索并重试。

ADC168M102REVM-PDK-GUI

ADC168M102REVM-PDK GUI software

选择版本
未找到结果。请清除搜索并重试。
最新版本
版本: 1.2.1
发布日期: 2026-6-5
lock = 需要出口许可(1 分钟)
硬件开发
评估板
ADC168M102REVM-PDK ADC168M102R-SEP 评估模块

发布信息

Evaluation GUI for the ADC168M102REVM-PDK

新增功能

  • v1.2.1:
  • Bugfix - Plot scaling now correctly reflects register settings
  • Bugfix - In pseudo-differential mode, channel data may appear on a different channel than expected (e.g., Channel 0A data is shown on Channel 2A)
  • Known Issue: Pseudo Differential Mode 4 not working. Use Mode 2/3 instead.
  • v1.2.0 - Added advanced GUI logging and export log to zip file
  • v1.1.0 - Added support for full clock mode, pseudo-differential interface for all modes
  • v1.0.0 - Added support for pseudo-differential interface (mode I & II only), Updated data analysis UI