TPS61310EVM-638
用于 TPS61310_1.5A 具有 I2C 兼容接口的多个 LED 摄像机闪存驱动器的评估模块
TPS61310EVM-638
概述
The TPS61310EVM-638 Evaluation Module (EVM) demonstrates the Texas Instruments TPS61310 LED camera flash and video light driver with I2C interface. The user’s guide describes the characteristics, functions, and use of the TPS61310EVM-638 Evaluation Module This document includes setup instructions, a schematic diagram, a bill of materials and PCB layout drawings for the EVM. The TPS61310 is an integrated system with a broad feature set for driving up to three LEDs for still-camera flash and video-camera lighting applications. The power stage is capable of supplying a maximum total current of up to 1600mA (2×400mA for LED1 and LED3, 800mA for LED2). The device operates as an single, dual or triple channel LED driver generating the required LED forward voltages. The internal step-up converter boosts the input voltage adjusted to the required LED forward voltage and controls the LED current with the integrated current sinks. The internal step-up converter can be used for further applications as well, such as supplying an audio amplifier. All functions and feature sets can be either addressed by dedicated hardware pins or with the I2Cinterface.
特性
- LED VF Measurement
- Power-Save Mode for Improved Efficiency at Low Output Power, Up to 95% Efficiency
- I2C Compatible Interface up to 3.4Mbits/s
- Dual Wire Camera Module Interface
- Zero Latency Tx-Masking Input
- Hardware Reset Input
- Privacy Indicator LED Output
- GPIO/Power Good Output
- Various Safe Operation and Robust Handling Features
照明 LED 驱动器
立即订购并开发
TPS61310EVM-638 — 用于 TPS61310_1.5A 具有 I2C 兼容接口的多个 LED 摄像机闪存驱动器的评估模块
SLVC356 — TPS61310EVM-638 Software
SLVC356 — TPS61310EVM-638 Software
硬件开发
评估板
发布信息
技术文档
类型 | 标题 | 下载最新的英文版本 | 日期 | |||
---|---|---|---|---|---|---|
* | EVM 用户指南 | TPS61310 EVM user's guide | 2010年 10月 26日 | |||
证书 | TPS61310EVM-638 EU Declaration of Conformity (DoC) | 2019年 1月 2日 | ||||
数据表 | TPS6131x 1.5-A Multiple LED Camera Flash and Video Light Driver With I2C Compatible Interface 数据表 (Rev. D) | PDF | HTML | 2016年 9月 7日 |