TPS61195EVM-460
用于 LCD 背光的 TPS61195 96 LED、8 通道白光 LED 驱动器的评估模块
TPS61195EVM-460
概述
The TPS61195EVM-460 is a fully assembled and tested circuit for evaluating the TPS61195 Adjustable, 8-Channel White LED Driver IC. If LEDs are not available for connection to the evaluation module, the WLEDEVM-260 board can be ordered.
特性
- 4V to 24V input voltage
- Integrated 2.5A 50V MOSFET
- 600KHz to 1MHz Programmable switching frequency
- Adaptive boost output to WLED voltages
- Small external components
- Integrated loop compensation
- Eight current sink of 40mA
- 2% current matching
背光 LED 驱动器
立即订购并开发
评估板
TPS61195EVM-460 — 用于 LCD 背光的 TPS61195 96 LED、8 通道白光 LED 驱动器的评估模块
TI.com 上无现货
TPS61195EVM-SW — TPS61195EVM-SW Software Download
版本: 01.00.00.00
发布日期: 28 六月 2010
产品
背光 LED 驱动器
硬件开发
评估板
发布信息
The design resource accessed as www.ti.com.cn/lit/exe/slic014 or www.ti.com.cn/lit/xx/slic014/slic014.exe has been migrated to a new user experience at www.ti.com.cn/tool/cn/download/SLIC014. Please update any bookmarks accordingly.
技术文档
未找到结果。请清除搜索,并重试。
查看所有 2
类型 | 标题 | 下载最新的英文版本 | 日期 | |||
---|---|---|---|---|---|---|
证书 | TPS61195EVM-460 EU Declaration of Conformity (DoC) | 2019年 1月 2日 | ||||
用户指南 | TPS61195EVM-460 Useer's Guide | 2010年 5月 14日 |