TPS60250EVM-185
TPS60250 评估模块
TPS60250EVM-185
概述
The TPS60250EVM-185 is an evaluation module for the TPS60250 high efficiency charge pump DC/DC converter for WLED drivers. The TPS60250 uses a dual mode load switch 1X and 1.5X conversion to maximize efficiency. It drives up to five white LEDs in the main display and up to two white LEDs with regulated constant current for uniform intensity.
特性
- 2.7 V to 6.5 V Input Voltage Range
- X1 and X1.5 Charge Pump
- 1.5 MHz Charge Pump Frequency
- 7 Individually Regulated WLED Current Sink
- 25 mA Max. Current for Each LED
- 80 mA Max. Current of DM5 for Keypad or Low Cost Flash LED Applications
- Dimming and On/Off Controlled by I²C
- 16-Pin 3x3 QFN, 24-Pin 4x4 QFN Package
- Typical 1% Current Matching for Sub & Main Display
背光 LED 驱动器
立即订购并开发
评估板
TPS60250EVM-185 — TPS60250 评估模块
TI.com 上无现货
评估模块 (EVM) 用 GUI
SLVC113 — TPS6025xEVM Software
SLVC113 — TPS6025xEVM Software
版本: 01.00.00.0A
发布日期: 09 十二月 2012
产品
背光 LED 驱动器
硬件开发
评估板
发布信息
The design resource accessed as www.ti.com.cn/lit/zip/slvc113 or www.ti.com.cn/lit/xx/slvc113a/slvc113a.zip has been migrated to a new user experience at www.ti.com.cn/tool/cn/download/SLVC113. Please update any bookmarks accordingly.
设计文件
技术文档
= TI 精选文档
未找到结果。请清除搜索,并重试。
查看所有 3
类型 | 标题 | 下载最新的英文版本 | 日期 | |||
---|---|---|---|---|---|---|
* | EVM 用户指南 | TPS60250EVM-185 (Rev. B) | 2012年 12月 12日 | |||
证书 | TPS60250EVM-185 EU Declaration of Conformity (DoC) | 2019年 1月 2日 | ||||
数据表 | High Efficiency Charge Pump for 7 WLEDs with I2C Interface 数据表 (Rev. C) | 2008年 4月 23日 |