TIDM-1WIREEEPROM
采用单线通信协议的存储器仿真参考设计
TIDM-1WIREEEPROM
概述
By applying low power modes and FRAM technology this reference design utilizes 1-wire device communication to emulate EEPROM functionality on an MSP430™ microcontroller (MCU). This solution includes the ability to be powered parasitically from the communication line and allocates more memory space than is available than current 1-wire devices on the market.
特性
- Complete 1-Wire protocol support assures an easy transition and effortless substitution for similar EEPROM devices
- Uses LPMs to accomplish an average standby current consumption of 600 nA in standby mode
- Design is achievable on any MSP430 FRAM MCU and allows for flexibility in the available EEPROM memory space
- Includes selectable operation modes such as dedicated or parasitic power
- Provided firmware may be nodified for use in other 1-wire applications
我们开发的全面组装电路板仅用于测试和性能验证,不可用于销售。
设计文件和产品
设计文件
下载现成的系统文件,加快您的设计过程。
产品
在设计中包括 TI 产品和可能的替代产品。
MSP430 微控制器
MSP430FR5969 — 具有 64KB FRAM、2KB SRAM、AES、12 位 ADC、比较器、DMA、UART/SPI/I2C 和计时器的 16MHz MCU
数据表: PDF | HTML开始开发
技术文档
= TI 精选文档
未找到结果。请清除搜索,并重试。
查看所有 3
类型 | 标题 | 下载最新的英文版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 设计指南 | Memory Emulation Using 1-Wire Communication Protocol Design Guide (Rev. A) | 2016年 7月 13日 | |||
更多文献资料 | 使用 TM4C129x 微控制器为 TMP1826 实现单线枚举功能 (Rev. D) | PDF | HTML | 下载英文版本 (Rev.D) | PDF | HTML | 2022年 8月 24日 | |
更多文献资料 | Single-Wire Communication Host with MSP430™ Microcontrollers | 2017年 9月 15日 |