PMP9009
具有 23-56V 输入电压、5V 输出/0.6A 的高效初级侧稳压反激
PMP9009
概述
PMP9009 has been designed as a competitive open-frame alternative for the communications market with 23-56Vin to 5Vout/0.6A. PMP9009 has a basic insulation system from input to output making it suitable for a wide variety of applications. UCC28700 is used as the controller for primary-side regulation Flyback converter. PMP9009 has a 81% converter efficiency.
输出电压选项 | PMP9009.1 |
---|---|
Vin (Min) (V) | 23 |
Vin (Max) (V) | 56 |
Vout (Nom) (V) | 5 |
Iout (Max) (A) | .6 |
Output Power (W) | 3 |
Isolated/Non-Isolated | Isolated |
Input Type | DC |
Topology | Flyback- DCM |
我们开发的全面组装电路板仅用于测试和性能验证,不可用于销售。
设计文件和产品
设计文件
下载现成的系统文件,加快您的设计过程。
技术文档
未找到结果。请清除搜索,并重试。
查看所有 1
类型 | 标题 | 下载最新的英文版本 | 日期 | |||
---|---|---|---|---|---|---|
测试报告 | PMP9009 Test Results | 2013年 8月 9日 |