MISTR-3P-SUPPORT-AM273

MISTR-3P-SUPPORT-AM273

概述

Mistral Solutions supports TI customers developing AM273x-based radar systems. Mistral designed the TMDS273EVM in partnership with TI. The work spanned system architecture, hardware board design, MCU+ SDK driver development and porting, interface testing and validation, compliance testing, and board build. The AM2732-based platform enables evaluation and prototyping for radar signal processing, ADAS, sensor processing, and real-time embedded control. The platform can interface with radar front ends that provide CSI-2 ADC data, such as the AWR2243, for processing on the AM273x device. The platform supports development and debugging with Code Composer Studio™ IDE and the AM273x MCU+ SDK. Customers can contact Mistral to discuss their AM273x development requirements.

特性

• AM273x-based radar development support

• TMDS273EVM architecture and board design

• Board bring-up, manufacturing and certification

• MCU+ SDK support for custom HW platforms

• MMWAVE SDK integration and application development

• AM2732 radar application prototyping

汽车毫米波雷达传感器
AWR2243 — 76GHz 至 81GHz 汽车级二代高性能 MMIC

 

音频和雷达 DSP SoC
AM2732 — 具有 C66x DSP、以太网和安全性且频率高达 400MHz 的双核 Arm® Cortex-R5F MCU
下载 观看带字幕的视频 视频
照片提供方为 Mistral Solutions Pvt. Ltd

相关设计资源

硬件开发

评估板
TMDS273EVM — AM273x 基于 Arm 的 MCU 评估模块

支持和培训

第三方支持
TI 不会为此硬件提供持续且直接的设计支持。设计期间, 如需获得支持,请联系 Mistral Solutions Pvt. Ltd。

视频

免责声明

以上特定信息和资源(包括非 TI 网站的链接)可能由 TI 第三方合作伙伴提供,仅供您方便查阅之用。TI 不是该类信息和资源等内容的提供方,也不对其负责,在您将其用于预期用途时,应由您自行对其进行认真评估。此处包含该类信息和资源并不意味着 TI 认可任何第三方公司,且无论任何第三方产品或服务是单独使用还是与任何 TI 产品或服务结合使用,均不得将该类信息和资源视为对任何第三方产品或服务适用性的保证或陈述。