LM7320-30EVM
LM7311、LM7320 及 LM7330 评估模块
LM7320-30EVM
概述
The LM7320-30EVM evaluates the performance of the LM7311, LM7320, and LM7330 eFuse devices. The LM7320-30EVM comes with LM7311 and LM7330 eFuse for evaluation of 12V (typical) and 5A (steady state) designs.
Evaluate the LM7320 by replacing LM7311 on the U1 slot.
特性
- Overvoltage protection
- Active High Enable with adjustable UVLO threshold
- Adjustable analog current monitor and output voltage slew rate control using onboard jumpers
- Schottky diode for output transient protections
- LED status for fault indications
- Short circuit protection during startup and steady state
- LM7320 and LM7330 offers integrated internal smart TVS diode
- Linear ORing based Reverse Current Blocking
电子保险丝(集成热插拔)
立即订购并开发
评估板
LM7320-30EVM — LM7311、LM7320 及 LM7330 评估模块
LM7320-30EVM — LM7311、LM7320 及 LM7330 评估模块
认证
LM7320-30EVM-DOC-CERT — LM7320-30EVM EU Declaration of Conformity (DoC)
支持的产品和硬件
LM7320-30EVM-DOC-CERT — LM7320-30EVM EU Declaration of Conformity (DoC)
发布信息
LM7320-30EVM EU RoHS Declaration of Conformity (DoC)
技术文档
=
TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 1
| 顶层文档 | 类型 | 标题 | 格式选项 | 下载最新的英语版本 | 日期 | |
|---|---|---|---|---|---|---|
| * | EVM 用户指南 | LM7311、LM7320 和 LM7330 评估模块 | PDF | HTML | PDF | HTML | 2026-10-27 |