LM34927EVAL

LM34927EVAL

立即订购

概述

The LM34927 regulator features all of the functions needed to implement a low cost, efficient, isolated bias regulator. This high voltage regulator contains two 100V N-Channel MOSFET switches - a high-side buck switch and a low-side synchronous switch. The Constant-on-time (COT) control scheme employed in the LM34927 requires no loop compensation and provides excellent transient response. The regulator operates with an on-time that is inversely proportional to the input voltage. This feature allows the operating frequency to remain relatively constant. An intelligent peak current limit is implemented with integrated sense circuit. Other features include a programmable input under voltage comparator toinhibit operation during low-voltage conditions. Protection features include thermal shutdown and VCC Undervoltage Lockout (UVLO). The LM34927 is offered in LLP-8 and PSOP-8 plastic packages.

DC/DC converters
LM34927 — 适用于隔离式直流/直流转换器的 7.5V 至 100V 宽输入电压、600mA 集成二次侧偏置稳压器
下载 观看带字幕的视频 视频

立即订购并开发

评估板

LM34927EVAL/NOPB — 用于 LM34927 的评估板

支持的产品和硬件
有库存
限制:
TI.com 上缺货
TI.com 上无现货

LM34927EVAL/NOPB — 用于 LM34927 的评估板

close
版本: null
发布日期:
适用于评估类项目的 TI 标准条款与条件。

技术文档

未找到结果。请清除搜索并重试。
查看全部 2
顶层文档 类型 标题 格式选项 下载最新的英语版本 日期
证书 LM34927EVAL/NOPB EU Declaration of Conformity (DoC) 2019-1-2
应用手册 AN-2202 LM34927 Integrated Bias Regulator for Isolated DC Convtr (Rev. A) 2013-4-23

支持和培训

可获得 TI 工程师技术支持的 TI E2E™ 论坛

查看全部论坛主题 查看英文版全部论坛主题

所有内容均由 TI 和社区贡献者按“原样”提供,并不构成 TI 规范。请参阅使用条款。

如果您对质量、包装或订购 TI 产品有疑问,请参阅 TI 支持。

视频