HS-3P-SENCITY-THIS-III-U

HS-3P-SENCITY-THIS-III-U

来源: Huber+Suhner AG
立即订购

概述

The SENCITY THIS-III-U from HUBER+SUHNER is a 77GHz 3D metallized plastic waveguide radar antenna designed for RF substrate-independent radar systems. Featuring a launch-on-package (LOP) interface, this antenna supports high-density 16×16 channel configurations through two cascaded 8TX/8RX radar devices, enabling compact, high-resolution imaging radar designs. Covering the full automotive 77GHz band (76–81GHz), the THIS-III-U antenna delivers a controlled radiation pattern, high isolation, and robust RF performance in a compact footprint of less than 280mm². Its design reduces MMIC package size while maintaining strong transmit power and receiver sensitivity, even with larger assembly tolerances. This antenna is optimized for use with our AWR2188 radar sensor and is well suited for advanced automotive and industrial radar applications requiring scalable channel density, precise angular resolution, and reliable performance in demanding environments.

特性
  • Compact port area of less than 280mm² for 8TX/8RX configurations
  • Boresight gain: 13.3dBi
  • Beamwidth (10dB): 26° elevation, optimized for radar imaging applications
  • Side lobe level: < –16 dB
  • RX-to-TX isolation: > 40dB, including assembly tolerances up to 400µm
  • Compliance: RoHS 2021/65/EU and REACH 2006/1907/EC
汽车毫米波雷达传感器
AWR2188 — 采用封装上装载 (LoP) 技术的单芯片 8RX/8TX 可级联 76GHz 至 81GHz 收发器
下载 观看带字幕的视频 视频
照片提供方为 Huber+Suhner AG

立即订购并开发

Third-party accessory

HS-3P-SENCITY-THIS-III-U — HUBER+SUHNER 3D-WGA radar antenna for ADAS MIMO radar applications in the 76GHz to 81GHz range

支持的产品和硬件

HS-3P-SENCITY-THIS-III-U — HUBER+SUHNER 3D-WGA radar antenna for ADAS MIMO radar applications in the 76GHz to 81GHz range

close
版本: null
发布日期:
适用于评估类项目的 TI 标准条款与条件。

支持和培训

第三方支持
TI 不会为此硬件提供持续且直接的设计支持。设计期间, 如需获得支持,请联系 Huber+Suhner AG。

视频

免责声明

以上特定信息和资源(包括非 TI 网站的链接)可能由 TI 第三方合作伙伴提供,仅供您方便查阅之用。TI 不是该类信息和资源等内容的提供方,也不对其负责,在您将其用于预期用途时,应由您自行对其进行认真评估。此处包含该类信息和资源并不意味着 TI 认可任何第三方公司,且无论任何第三方产品或服务是单独使用还是与任何 TI 产品或服务结合使用,均不得将该类信息和资源视为对任何第三方产品或服务适用性的保证或陈述。