GF-3P-AM625X-PC104

概述

GF PowerPC Intelligent Platform AM6254-PC104 is an embedded board based on TI's AM6254 chip, which features a quad-core Cortex-A53+Cortex-M4F heterogeneous architecture with a maximum clock speed of 1.4 GHz. The entire board is designed for industrial-grade use and undergoes rigorous testing during development, including environmental temperature testing, pressure testing, and long-term stability testing, to ensure stable operation in various harsh environments. The AM6254-PC104 core board integrates a rich set of functional interfaces, including support for 2-GB DDR4, 128-GB EMMC, 512-GB SD, VGA, RTC, EEPROM, 2 UART, and 1 CAN-FD, providing stronger expandability for product development.

特性
  • Linux-rt-5.10.168
  • VxWorks7 23.03
下载 观看带字幕的视频 视频

立即订购并开发

评估板

AM6254-PC104 — GF PowerPC Intelligent Platform PC104 automotive central control screen control board

支持的产品和硬件

AM6254-PC104 GF PowerPC Intelligent Platform PC104 automotive central control screen control board

close
版本: null
发布日期:
适用于评估类项目的 TI 标准条款与条件。

支持和培训

视频

免责声明

以上特定信息和资源(包括非 TI 网站的链接)可能由 TI 第三方合作伙伴提供,仅供您方便查阅之用。TI 不是该类信息和资源等内容的提供方,也不对其负责,在您将其用于预期用途时,应由您自行对其进行认真评估。此处包含该类信息和资源并不意味着 TI 认可任何第三方公司,且无论任何第三方产品或服务是单独使用还是与任何 TI 产品或服务结合使用,均不得将该类信息和资源视为对任何第三方产品或服务适用性的保证或陈述。