CANDERA-3P-CGI-STUDIO

适用于 AM62x Sitara 处理器的 Candera CGI Studio HMI 开发软件

CANDERA-3P-CGI-STUDIO

来源: Candera GmbH
下载

概述

Candera CGI Studio is a powerful design tool for creating dynamic HMIs across diverse industries. It provides an intuitive workflow with state-of-the-art 2D/3D graphics, scalable architecture, and full multi-language support. Designed for efficiency and flexibility, it enables seamless collaboration between designers and engineers. CGI Studio-based HMIs are used by more than 85 million vehicles worldwide, offering the automotive industry a mature and rich feature set.

The Candera services team provides end-to-end support across the entire HMI development lifecycle – from concept and UX /UI design to implementation, optimization, testing, safety certification, and final production. This ensures that every project meets the highest standards of performance, safety, and user experience.

TI’s AM62x series works perfectly with Candera CGI Studio to deliver best-in-class performance results not only for automotive but also for medical, consumer electronics and industrial device industries.

特性
  • No-coding HMI development tool with built-in collaboration features
  • State-of-the-art 3D and interconnectivity features
  • AI-assisted Smart Importer for rapid development
  • Scales from low-end to high-end hardware platforms, with and without OS
  • Reusability across hardware platforms
  • Integrated variant handling and open software architecture
下载 观看带字幕的视频 视频

下载

应用软件和框架

CANDERA-3P-CGI-STUDIO 适用于 AM62x Sitara™ 处理器的 Candera CGI Studio HMI 开发软件

支持的产品和硬件

支持的产品和硬件

产品
多媒体和工业网络 SoC
AM62P 具有三路显示、3D 图形、4K 视频编解码器且适用于 HMI 的 Arm®Cortex®-A53 SoC AM62P-Q1 具有高级 3D 图形、4K 视频编解码器和嵌入式安全功能的汽车显示 SoC

CANDERA-3P-CGI-STUDIO 适用于 AM62x Sitara™ 处理器的 Candera CGI Studio HMI 开发软件

close
最新版本
版本: null
发布日期: 2026-3-16
产品
多媒体和工业网络 SoC
AM62P 具有三路显示、3D 图形、4K 视频编解码器且适用于 HMI 的 Arm®Cortex®-A53 SoC AM62P-Q1 具有高级 3D 图形、4K 视频编解码器和嵌入式安全功能的汽车显示 SoC

支持和培训

第三方支持
TI 不会为此软件提供持续且直接的设计支持。要在设计期间获得支持,请联系 Candera GmbH.

视频

免责声明

以上特定信息和资源(包括非 TI 网站的链接)可能由 TI 第三方合作伙伴提供,仅供您方便查阅之用。TI 不是该类信息和资源等内容的提供方,也不对其负责,在您将其用于预期用途时,应由您自行对其进行认真评估。此处包含该类信息和资源并不意味着 TI 认可任何第三方公司,且无论任何第三方产品或服务是单独使用还是与任何 TI 产品或服务结合使用,均不得将该类信息和资源视为对任何第三方产品或服务适用性的保证或陈述。