BQ41Z90-FW

适用于 3-16 节串联锂离子电池包管理器的 BQ41Z90 系列器件固件 | 电池电量

BQ41Z90-FW

下载

下载

固件

BQ41Z90-FW BQ41Z90 device firmware

支持的产品和硬件

支持的产品和硬件

产品
电池电量监测
BQ41Z90 3-16 节串联锂离子高度集成式电池电量计、监测器和保护器
下载选项

BQ41Z90-FW BQ41Z90 device firmware

close
最新版本
版本: 0.02.08
发布日期: 2025-7-30
lock = 需要出口许可(1 分钟)
产品
电池电量监测
BQ41Z90 3-16 节串联锂离子高度集成式电池电量计、监测器和保护器

发布信息

BQ41Z90-FW is a firmware-only release that can be flashed onto any existing BQ41Z90 hardware. The firmware incorporates the patented Dynamic Impedance Track™ technology to create a pack-based solution that provides a rich array of features for gas gauging, protection, and authentication for 2 to 16 series cell Li-ion, LiFePO 4, Li-polymer, and NiMH battery packs.

Using its integrated high-performance analog peripherals, the BQ41Z90-FW firmware measures and maintains an accurate record of available capacity, voltage, current, temperature, and other critical parameters in Li-ion, LiFePO 4, Li-polymer, and NiMH batteries and reports this information to the system host controller over an SMBus v3.2 compatible interface. SHA-1, SHA-256, and ECC authentication, with secure memory for authentication keys, enables identification of genuine battery packs.

Features

The BQ41Z90-FW firmware is usable on any previous version of the BQ41Z90 hardware

支持和培训

可获得 TI 工程师技术支持的 TI E2E™ 论坛

查看全部论坛主题 查看英文版全部论坛主题

所有内容均由 TI 和社区贡献者按“原样”提供,并不构成 TI 规范。请参阅使用条款

如果您对质量、包装或订购 TI 产品有疑问,请参阅 TI 支持

视频